GACBJ68U

Auxiliary Cable Bracket Jumper Kit

Auxiliary cable bracket jumper for bonding pathway sections; #6 AWG (16mm²); 8.0 (203mm) length; factory terminated on both ends with straight, two-hole, long barrel compression lugs; provided with .16 oz. (5cc) of antioxidant and four mounting screws.

Specifications

Overall Length (In.)

8

Overall Length (mm)

203

Angle

Straight

Color

Green/Yellow

Application

Telecom/Data Center

Product Type

Auxiliary Cable Bracket Jumper Kit

Conductor Size (kcmil)

#6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498308977

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0289

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

US English

Installation Documents

Auxiliary Cable Brackets: GACB-2 and GACB-3

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL02

US English

Specification Sheets

StructuredGround™ Grounding Auxiliary Cable Brackets and Jumpers Spec Sheet

US English

Part Drawings

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL03 AUS

US English

Installation Documents

Grounding Auxiliary Cable Bracket and Jumper N-GRT-PMPI-278-PC--REV04--ENG

US English

Related Products