One 168 length #6 AWG green wire with yellow horizontal stripe. Jumper is pre-terminated on one end with LCC6-14JAWH-L and the other end with LCC6-14JAW-L.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 168 |
Overall Length (mm) | 4300 |
Angle | Straight and 45° |
Color | Green/Yellow |
Application | Telecom/Data Center |
Product Type | Equipment Bonding Jumper |
Part Features | Pre-terminated on both ends to provide a bolt on solution |
UPC | 07498309007 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1296 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.2960 |
Specification Sheets | StructuredGround Tele Rm Grounding and Bonding Kits for TIA-607-C Compliance | English | |
Specification Sheets | StructuredGround™ Grounding Auxiliary Cable Brackets and Jumpers Spec Sheet | English | |
Specification Sheets | Soportes y Puentes de Unión para Cable Auxiliar de Puesta a Tierra StructuredGround Hoja de Especificaciones GRSP14--SA-SPA | Spanish (Español) | |
Part Drawings | Part Drawing - PDF - C41738_00dual term jmprs | English | |
Installation Documents | Installation Instructions/Best Practices - T-PMPI-288-PC | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Articles | Article - Product Related - 08Jan TED (rev) minimize service interruptions with right connectors | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |