#6 AWG (16mm²) green wire with yellow horizontal stripe. Jumper is pre-terminated on one end with LCC6-14JAW-L.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 96 |
Overall Length (mm) | 2.4 |
Color | Green/Yellow |
Application | Telecom/Data Center |
Product Type | Equipment Bonding Jumper |
Part Features | Equipment Jumper factory terminated on one end for switches, cabinets, and 4-post racks |
UPC | 07498308993 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1290 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.2897 |
Specification Sheets | StructuredGround Tele Rm Grounding and Bonding Kits for TIA-607-C Compliance | English | |
Part Drawings | Single Termination Ground Jumpers Part Drawing C41737 Rev01 | English | |
Installation Documents | Installation Instructions/Best Practices - T-PMPI-288-PC | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |