Attaches CP**BL panel to grounding bus. Insulated #12 AWG stranded copper cable 8 long.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 8 |
Overall Length (mm) | 203.2 |
Color | Green/Yellow |
Application | Control Panel |
Product Type | Panel Bonding Jumper |
UPC | 07498359795 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0190 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1902 |
Part Drawings | Grounding Kit for Patch Panels GRPGK--ENG | English |