The RGCBNJ660PY Equipment Bonding Jumper Kit bonds the rack or cabinet to the subfloor or overhead building grounding system. Engineered to comply with US and International grounding requirements. HTAP is UL Listed and CSA Certified for applications up to 600 V when crimped with Panduit and specified competitor crimping tools, and Panduit crimping dies. Color Green/Yellow.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 60 |
Overall Length (mm) | 1524 |
Angle | 45° |
Color | Green/Yellow |
Conductor Gauge (AWG) | #6 |
Standards Met | UL/CSA, Rohs Compliant |
Application | Telecom/Data Center |
Product Type | Equipment Bonding Jumper |
UPC | 07498360851 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0744 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7435 |