#10 AWG (6mm²) jumper, 24 in. (61 mm²) L, pre-terminated with one #10 (5.3mm) and one 1/4" (6.4mm)stud hole ring terminals to provide a bolt-on solution for grounding network equipment.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 24 |
Overall Length (mm) | 609.6 |
Color | Green/Yellow |
Application | Telecom/Data Center |
Product Type | Equipment Bonding Jumper |
UPC | 07498333279 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0198 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1984 |
Part Drawings | Structured Ground Equipment Grounding Jumpers Part Drawing 10J021BB-JC | English | |
Installation Documents | Installation Instructions/Best Practices - T-PMPI-298-PC V-BlockJumpers | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) | |
Selection Guides | StructuredGround™ Kits for Data Center Cabinet Grounding: GRSG01--SA | English |