#10 AWG jumper, 90° bent lug on grounding strip side, provided with .16 oz. (5cc) of antioxidant and two each #12-24 x 1/2, M6 x 12mm, #10-32 x 1/2 and M5 x 12mm thread-forming screws.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 57 |
Overall Length (mm) | 1447.8 |
Color | Green/Yellow |
Conductor Gauge (AWG) | #10 |
Standards Met | UL listed for Grounding and Bonding, CSA certified |
Application | Telecom/Data Center |
Product Type | Equipment Bonding Jumper |
UPC | 07498360859 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0748 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7483 |
Part Drawings | Equipment Jumper Part Drawing C41647 | English | |
Installation Documents | StructuredGround Rack Grounding Kits Instruction Sheet T-PMPI-262-PC_07 | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Articles | Article - Product Related - 06May CIM grounding and DC uptime | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) | |
Selection Guides | StructuredGround™ Kits for Data Center Cabinet Grounding: GRSG01--SA | English |