#6 AWG (16mm²) jumper,90° bent lug on grounding strip side to straight lug on equipment.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 96 |
Overall Length (mm) | 2400 |
Angle | Straight and 90° |
Color | Green/Yellow |
Application | Telecom/Data Center |
Product Type | Equipment Bonding Jumper |
UPC | 07498363631 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0625 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6253 |
Part Drawings | Structured Ground Equipment Grounding Jumpers Part Drawing 10J021BB-JC | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) | |
Selection Guides | StructuredGround™ Kits for Data Center Cabinet Grounding: GRSG01--SA | English |