Grounding jumper; #10 AWG (6mm²); 96 (2.44m) length; one end factory terminated to lug; provided with .16 oz. (5cc) of antioxidant and two each #12-24 x 1/2, M6 x 12mm, #10-32 x 1/2 and M5 x 12mm thread-forming screws.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 96 |
Overall Length (mm) | 2400 |
Angle | Straight |
Color | Green/Yellow |
Application | Telecom/Data Center |
Product Type | Equipment Bonding Jumper |
UPC | 07498360868 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0736 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7355 |
Part Drawings | Part Drawing - PDF - C41649-01 | English | |
Installation Documents | Retrofit Rack Grounding Kits N-RKT-PMPI-269-PC--REV03--ENG | English | |
Articles | Article - Product Related - 07Nov CIM B-G shielded system | English |