The RGRKCBNJEJY Equipment Bonding Jumper Kit bonds the rack or cabinet to the MCBN. Engineered to comply with US and International grounding requirements. HTAP is UL Listed and CSA Certified for applications up to 600 V when crimped with Panduit and specified competitor crimping tools, and Panduit crimping dies. Color Green/Yellow
Sub Brand | StructuredGround™ |
Overall Length (In.) | 96 |
Overall Length (mm) | 2438.4 |
Color | Green/Yellow |
Conductor Gauge (AWG) | #6 |
Standards Met | UL/CSA certified |
Application | Telecom/Data Center |
Product Type | Busbar and Jumper Kit |
UPC | 07498360599 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4015 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 4.0148 |
Catalog Cut Sheets | Catalog Cut Sheet - RGRKCBNKEJY Product Page | English | |
Part Drawings | Part Drawing - DWG - RGRKCBNJEJY_2D | English | |
Part Drawings | Part Drawing - DWG - RGRKCBNJEJY_2D_29 | English | |
Part Drawings | Retrofit Grounding KJit Part Drawing C41652 | English | |
Installation Documents | Retrofit Rack Grounding Kits N-RKT-PMPI-269-PC--REV03--ENG | English | |
Articles | Article - Product Related - 07Nov CIM B-G shielded system | English |