Retrofit grounding kit for installation on cabinets with threaded #10-32 or M5 rail fasteners and rail depth up to 30" (.75m); includes one RGRB19U grounding busbar kit and one CGJ630UA front to back rail jumper kit.
Sub Brand | StructuredGround™ |
Standards Met | EIA-310, UL 467, C22.2 No 41-13 |
Product Type | Cabinet Retrofit Kit |
Stud Hole Size (In.) | 0.25 |
Stud Hole Size (mm) | 6.35 |
For Use With | 19" Cabinets that meet EIA-310-D |
Part Features | Includes one RGRB19U grounding busbar kit containing Grounding busbar; 19" (483mm) length; tin-plated; twenty holes arranged for flexibility in mounting with twenty #12-24 x 1/2" hex head screws installed; mounting hole sets have 5/8" (15.9mm) spacing; provided with two each #12-24 x 1/2", M6 x 12mm thread-forming screws, and two #12 flat washers for mounting. and one CGJ630UA front to back rail jumper kit containing Two #6 AWG (16mm²) jumpers; factory terminated on both ends with 90° reverse bent lugs; provided with .16 oz. (5cc) of antioxidant, two grounding stickers, eight each #10-32 and M5 bonding studs and sixteen each #10-32 and M5 bonding nuts. |
UPC | 07498365787 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.0296 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Installation Documents | STRUCTUREDGROUND Kits for Cabinet Grounding Installation Instructions T-PMPI-270-PC | English |