The RGRB19CN Grounding Busbar provides the common grounding point within cabinets and is optimized for installation on 19” racks or cabinets that meet EIA-310-D. Engineered to comply with US and International grounding requirements and available pre-assembled with twenty mounting screws for quick and easy installation.
Sub Brand | StructuredGround™ |
Overall Width (In.) | 1 |
Overall Width (mm) | 25 |
Overall Depth (In.) | 19.35 |
Overall Depth (mm) | 491.5 |
Standards Met | EIA-310, UL 467, CSA C22.2 No 41-13 |
Includes | mounting hardware |
Application | Telecom/Data Center |
Product Type | Busbar Kit |
For Use With | 19" Racks that meet EIA-310-D |
Part Features | Includes twenty #12-24 x 1/2" hex head screws installed; mounting hole sets have 5/8" (15.9mm) spacing; provided with two cage nut bonding studs and four #12-24 bonding nuts. |
UPC | 07498378843 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0536 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |