Sub Brand | StructuredGround™ |
Material | Copper |
Overall Length (In.) | 24 |
Overall Length (mm) | 106.6 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Overall Height (In.) | 3.13 |
Overall Height (mm) | 80 |
Stud Hole Size (In.) | 0.28 |
Stud Hole Size (mm) | 7.1 |
Overall Thickness (In.) | 0.25 |
Overall Thickness (mm) | 6.4 |
Standards Met | cULus |
Application | Telecom/Data Center |
Product Type | Grounding Busbar |
UPC | 61305628736 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7021 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Grounding Busbar GB2A18I Part Drawing 00049EBA-DC | English |