Grounding Busbar 1/4" x 4" x 10"
Sub Brand | StructuredGround™ |
Material | Copper |
Overall Width (In.) | 4 |
Overall Width (mm) | 101.6 |
Overall Height (In.) | 3.13 |
Overall Height (mm) | 80 |
Stud Hole Size (In.) | 0.28 |
Stud Hole Size (mm) | 7.1 |
Standards Met | cULus |
UPC | 61305628737 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.7021 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Grounding Busbar | English |