GB4N0024TPI-1

Grounding Busbars

1/4" x 4" x 36" Grounding Busbar.

Specifications

Material

Copper

Bar Width (In.)

4

Bar Width (mm)

101.6

Stud Hole Size (In.)

0.5

Stud Hole Size (mm)

12.7

Finish/Coating

Tin-Plated

Bar Thickness (In.)

0.25

Bar Thickness (mm)

6.4

Standards Met

BICSI/TIA-607-C, NEMA Hole Pattern, cULus

Length (In.)

36.00

Length (mm)

914.4

Overall Height (In.)

2.75

Overall Height (mm)

69.9

Overall Width (In.)

4.00

Overall Width (mm)

101.6

No. of 1/2" Stud Hole Sets, 1 3/4" Hole Spacing

24

Part Features

Available with different hole pattern spacing including NEMA, BICSI and 1 inch, Made of high conductivity copper and tin-plated to inhibit corrosion, Pre-assembled with brackets and insulators attached for quick installation

Thickness (In.)

0.25

Thickness (mm)

6.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498311051

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0210

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

GB4N0007TPI-1 Product Page

US English

Catalog Cut Sheets

GB4N0007TPI-1 Product Page

US English

Part Drawings

NEMA Hole Pattern Grounding Busbars - GB4N

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL03 AUS

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL02

US English

Related Products