The GB4N0034TPI-1 Grounding Busbar is made of high conductivity copper and tin-plated to inhibit corrosion, comes pre-assembled with brackets and 600V insulators attached for a quick installation.
Sub Brand | StructuredGround™ |
Material | Copper |
Overall Width (In.) | 4 |
Overall Width (mm) | 101.6 |
Overall Height (In.) | 2.75 |
Overall Height (mm) | 69.9 |
Stud Hole Size (In.) | 0.5 |
Stud Hole Size (mm) | 12.7 |
Finish/Coating | Tin-Plated |
Standards Met | cULus |
Application | Telecom/Data Center |
Product Type | Grounding Busbar |
Part Features | Busbar is provided with NEMA hole pattern spacing, Made of high conductivity copper and tin-plated to inhibit corrosion, Pre-assembled with brackets and insulators attached for quick installation |
UPC | 07498311053 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0279 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Nema Spacing Grounding Busbars Part Drawing C41740 | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |