globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Grounding strip; 73.40" (1.9m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, one grounding sticker and three each #12-24 x 1/2" and M6 x 12mm thread-forming screws.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Overall Length (In.) 73.4
Overall Thickness (In.) 0.05
Overall Thickness (mm) 1.3
Overall Width (In.) 0.67
Overall Width (mm) 17.1
Standards Met TIA-607-C and BICSI 002 Meets the requirements of common referenced industry standards, UL 467, C22.2 No.41-16
Includes Grounding strip; 73.40" (1.9m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, one grounding sticker and three each #12-24 x 1/2" and M6 x 12mm thread-forming screws.
Part Features Bonds directly to the equipment mounting rail, providing a convenient bonding location for ITE which improves grounding cable management and EIA Universal mounting hole pattern. Paint- piercing components -Automatically creates the necessary bonds when installed, saving installation time and cost while preventing errors

Packaging Detail

UPC 07498380267
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.3912
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}