Grounding strip; 90.90" (2.3m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, one grounding sticker and three each #12-24 x 1/2" and M6 x 12mm thread-forming screws.
Overall Length (In.) | 90.9 |
Overall Thickness (In.) | 0.05 |
Overall Thickness (mm) | 1.3 |
Overall Width (In.) | 0.67 |
Overall Width (mm) | 17.1 |
Standards Met | TIA-607-C and BICSI 002 Meets the requirements of common referenced industry standards, UL 467, C22.2 No.41-19 |
Includes | Grounding strip; 90.90" (2.3m) length; .67" (17mm) width; .05" (1.27mm) thickness; provided with .16 oz. (5cc) of antioxidant, one grounding sticker and three each #12-24 x 1/2" and M6 x 12mm thread-forming screws. |
Application | Threaded Rail Fastener |
Part Features | Bonds directly to the equipment mounting rail, providing a convenient bonding location for ITE which improves grounding cable management and EIA Universal mounting hole pattern. Paint- piercing components -Automatically creates the necessary bonds when installed, saving installation time and cost while preventing errors |
UPC | 07498380273 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4456 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | StructuredGround™ Grounding Strips | English | |
Specification Sheets | Tiras de Puesta a Tierra StructuredGround™ Hoja de Especificaciones GRSP02--SA-SPA | Spanish (Español) | |
Part Drawings | Grounding Strip Kits for Threaded Rail Fasteners | English | |
Installation Documents | StructuredGround Kits for Cabinet Grounding Installation Instructions T-PMPI-270-PC | English | |
Selection Guides | StructuredGround™ Kits for Data Center Cabinet Grounding: GRSG01--SA | English |