The RGS134B-1 Grounding Strip bonds up to 45RU's within a rack or cabinet with threaded rail fasteners with an EIA Universal Mounting Hole Pattern. Engineered to comply with US and international grounding requirements.
Sub Brand | StructuredGround™ |
Number of Rack Units | 45 |
Overall Length (In.) | 78.7 |
Overall Length (mm) | 1986.28 |
Overall Thickness (In.) | 0.03 |
Overall Thickness (mm) | 0.76 |
Overall Width (In.) | 0.67 |
Overall Width (mm) | 17.1 |
Standards Met | TIA-607-C and BICSI 002 Meets the requirements of common referenced industry standards, UL 467, C22.2 No.41-14 |
Includes | Grounding strip; 78.70" (2m) length; .67" (17mm) width; .03" (.76mm) thickness; provided with .16 oz. (5cc) of antioxidant, one grounding sticker, three cage nut bonding studs, eight #12-24 bonding nuts and three strip clips. |
Application | Telecom/Data Center |
Product Type | Grounding Kit |
Part Features | Bonds directly to the equipment mounting rail, providing a convenient bonding location for ITE which improves grounding cable management and EIA Universal mounting hole pattern. Paint- piercing components -Automatically creates the necessary bonds when installed, saving installation time and cost while preventing errors |
UPC | 07498378841 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3912 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |