GCC6X61/0-1/0

Cross Connector

Grounding cross connector for #6 SOL – 1/0 STR AWG (16 – 50mm²) wire size.

Specifications

CSA Certified

Yes

UL Listed

Yes

Application

Oil an gas, industrial facilities, cell towers and construction.

Color

Red

Copper Conductor Size Range (A)

#6 SOL - 1/0 STR

Copper Conductor Size Range (A) (mm²)

(16 - 50)

Copper Conductor Size Range (B)

#6 SOL - 1/0 STR

Copper Conductor Size Range (B) (mm²)

(16 - 50)

Ground Rod Size A (In.)

Ground Rod Size A (mm)

Ground Rod Size B (In.)

Ground Rod Size B (mm)

Height (mm)

34.8

Height - A

1.37

Height - B

1.37

Length (mm)

23.9

Length - A

0.94

Length - B

0.94

Material

Copper

Panduit Color Code

Red

Panduit Die Index No.

PG10

Part Features

Only a single die required to crimp each element, which speeds installation and reduces costs

Rebar Size A (In.)

Rebar Size A (mm)

Rebar Size B (In.)

Rebar Size B (mm)

Standards

IEEE Std 837™– 2002 UL 467 Listed and CSA 22.2 Certified

Width (mm)

16.8

Width - A

0.66

Width - B

0.66

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498300946

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0109

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Grounding Cross Connectors - GCC6X6

US English

Catalog Cut Sheets

GCC6X61/0-1/0 Product Page

US English

Installation Documents

Direct Burial Compression Connectors - T-PMPI-289-PC

US English

White Papers

Physical Infrastructure Solutions for Grounding and Bonding

US English

Part Drawings

2-D cad for Grounding Cross Connectors

US English

Part Drawings

3-D cad for Grounding Cross Connectors - GCC6X61/0-1/0

US English

Product Bulletins

Direct Burial Compression Grounding System: GRCB06-WW-ENG

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products