GCC6X6500-1/0

Cross Connector

Grounding cross connector for 250 – 500 kcmil (150 – 240mm²) and #6 SOL – 1/0 STR AWG (15 – 50mm²) wire size.

Specifications

Overall Length (mm)

25.4

Overall Width (mm)

33.5

Overall Height (mm)

49.3

Panduit Die Index Number

PG50

Color Code

Blue

Standards Met

IEEE Std 837™– 2002 UL 467 Listed and CSA 22.2 Certified

Application

Oil an gas, industrial facilities, cell towers and construction.

Product Type

Cross Connector

CSA Certified

Yes

UL Listed

Yes

Color

Blue

Copper Conductor Size Range (A)

250 - 500 kcmil

Copper Conductor Size Range (A) (mm²)

(150 - 240)

Copper Conductor Size Range (B)

#6 SOL - 1/0 STR

Copper Conductor Size Range (B) (mm²)

(16 - 50)

Ground Rod Size A (In.)

1/2 - 3/4

Ground Rod Size A (mm)

(12.7 - 19.1)

Ground Rod Size B (In.)

Ground Rod Size B (mm)

Height - A

2.48

Height - B

1.94

Length - A

1.00

Length - B

1.00

Material

Copper

Maximum Overall Height (mm)

49.3

Part Features

Only a single die required to crimp each element, which speeds installation and reduces costs

Rebar Size A (In.)

5/8 - 3/4, #5 - #6

Rebar Size A (mm)

(15.9 - 19.1), (#16 - #19)

Rebar Size B (In.)

Rebar Size B (mm)

Width - A

1.32

Width - B

1.09

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498300949

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0271

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

White Papers

Physical Infrastructure Solutions for Grounding and Bonding

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

2-D cad for Grounding Cross Connectors

US English

Part Drawings

3-D cad for Grounding Cross Connectors - GCC6X6500-1/0

US English

Videos

Panduit Compression Direct Burial Grounding System vs. Exothermic

US English

Product Bulletins

Direct Burial Compression Grounding System: GRCB06-WW-ENG

US English

Catalog Cut Sheets

GCC6X61/0-1/0 Product Page

US English

Installation Documents

Direct Burial Compression Connectors - T-PMPI-289-PC

US English

Part Drawings

Grounding Cross Connectors - GCC6X6

US English

Related Products