Sub Brand | StructuredGround™ |
Maximum Tap Size (AWG STR) | 2/0 |
Minimum Tap Size (AWG STR) | 1/0 |
Maximum Run Size (AWG STR) | 4/0 |
Minimum Run Size (AWG STR) | 3/0 |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
Overall Width (In.) | 1.08 |
Overall Width (mm) | 27.3 |
Overall Height (In.) | 1.57 |
Overall Height (mm) | 39.9 |
Panduit Die Index Number | PD3 |
Burndy Die Index Number | F |
Wire Strip Length (In.) | 1 1/4 |
Wire Strip Length (mm) | 32 |
For Use With | AWG wire only |
Standards Met | UL 467 listed for Grounding and Bonding and UL 486A for electrical connections up to 35kV. |
Application | Utility/Ground Grid |
Product Type | Compression Tap |
Material | Copper |
Material Properties | High Conductivity |
Surface Treatment | Bare |
Mount Method | Direct burial |
UPC | 07498383949 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0359 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | CTAP Copper Compression Taps Part Drawing 10N002BA-NC | English | |
Installation Documents | Thick Wall "C" Type Compression Taps Installation Instructions | English | |
Selection Guides | Power Connector Tool and Die Selection Guides | English |