The CTAPF1/0-12-L Compression Connector Tap provides high-strength and premium electrical properties. It is suitable for use with solid and stranded copper Code conductors for tapping into unbroken continuous main, as a wire joint or two-way splice. The wide wire range-taking capability minimizes inventory requirements. UL listed per UL486 for use up to 35 kv and temperature rated 90°c when crimped with Panduit and specified competitor crimping tools and dies.
Sub Brand | StructuredGround™ |
Maximum Tap Size (AWG STR) | 2 |
Minimum Tap Size (AWG STR) | 12 |
Maximum Run Size (AWG STR) | 1/0 |
Minimum Run Size (AWG STR) | 2 |
Overall Length (In.) | 1.82 |
Overall Length (mm) | 46.2 |
Color | Brown |
Overall Thickness (In.) | 0.09 |
Overall Thickness (mm) | 2.29 |
Overall Width (In.) | 0.63 |
Overall Width (mm) | 16 |
Panduit Die Index Number | P50 |
Wire Strip Length (In.) | 1 7/8 |
Wire Strip Length (mm) | 47.6 |
Inside Diameter (In.) | 0.42 |
Inside Diameter (mm) | 10.7 |
For Use With | AWG wire only |
Standards Met | UL listed and CSA certified to 600 V |
Application | Utility/Ground Grid |
Product Type | Compression Tap |
Material | Copper |
Surface Treatment | Bare |
UPC | 07498359977 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0641 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Success Depends on the Crimp - Video 16:9 | English | |
Part Drawings | Non-Insulated Thin Wall CTAP Connectors Part Drawing N41172BA-DC | English | |
Installation Documents | C-Type Copper Compression Taps Installation Instructions | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Power Connector Tool and Die Selection Guides | English |