Sub Brand | StructuredGround™ |
Maximum Tap Size (AWG STR) | 1 |
Minimum Tap Size (AWG STR) | 12 |
Maximum Run Size (AWG STR) | 2/0 |
Minimum Run Size (AWG STR) | 1 |
Overall Length (In.) | 1.82 |
Overall Length (mm) | 46.2 |
Color | Brown |
Overall Thickness (In.) | 0.09 |
Overall Thickness (mm) | 2.29 |
Overall Width (In.) | 0.71 |
Overall Width (mm) | 18.03 |
Panduit Die Index Number | P54 |
Wire Strip Length (In.) | 1 7/8 |
Wire Strip Length (mm) | 47.6 |
Inside Diameter (In.) | 0.71 |
Inside Diameter (mm) | 18 |
For Use With | AWG wire only |
Standards Met | UL listed and CSA certified to 600 V |
Application | Utility/Ground Grid |
Product Type | Compression Tap |
Material | Copper |
Surface Treatment | Bare |
UPC | 07498359978 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0500 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Non-Insulated Thin Wall CTAP Connectors Part Drawing N41172BA-DC | English | |
Installation Documents | C-Type Copper Compression Taps Installation Instructions | English | |
Selection Guides | Power Connector Tool and Die Selection Guides | English |