Sub Brand | StructuredGround™ |
Overall Length (In.) | 1.82 |
Overall Length (mm) | 46.2 |
Panduit Die Index Number | P62M**, P62 |
Wire Strip Length (In.) | 1 7/8 |
Wire Strip Length (mm) | 47.6 |
Inside Diameter (In.) | 0.81 |
Inside Diameter (mm) | 20.6 |
For Use With | AWG wire only |
Application | Utility/Ground Grid |
Product Type | Compression Tap |
Material | Copper |
UPC | 07498359979 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0528 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Non-Insulated Thin Wall CTAP Connectors Part Drawing N41172BA-DC | English | |
Installation Documents | C-Type Copper Compression Taps Installation Instructions | English | |
Selection Guides | Power Connector Tool and Die Selection Guides | English |