CTAPF3/0-12TP-Q

Compression Connectors - Taps

C-Type Copper Thin Wall Compression Tap, Type CTAPF-TP, 1 7/8" Wire Strip Length, 3/0 AWG - #12 AWG.

Specifications

Overall Length (In.)

1.82

Overall Length (mm)

46.2

Panduit Die Index Number

P62

Wire Strip Length (In.)

1 7/8

Wire Strip Length (mm)

47.6

CSA Certified

Yes

UL Listed

Yes

Copper Conductor Size Run

1/0 AWG 2/0 AWG 3/0 AWG

Copper Conductor Size Tap

#1 - 1/0 AWG #2 - #1 AWG #12 - #2 AWG

No. of Ribs

2

Color Code

Yellow

Inside Diameter (In.)

0.81

Inside Diameter (mm)

20.6

Slot Width (In.)

0.55

Slot Width (mm)

14.0

Thickness (In.)

0.09

Thickness (mm)

2.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498344342

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0528

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Thin Wall Copper Compression CTAP: CTAPF

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products