CTAPF3-12TP-C

Compression Connectors - Taps

C-Type Copper Thin Wall Compression Tap, Type CTAPF-TP, 1 5/16" Wire Strip Length, #3 AWG.

Specifications

Maximum Tap Size (kcmil)

NA

Minimum Tap Size (kcmil)

NA

Maximum Run Size (kcmil)

NA

Minimum Run Size (kcmil)

NA

Overall Length (In.)

1.25

Overall Length (mm)

31.8

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Panduit Die Index Number

P37

Wire Strip Length (In.)

1.3125

Wire Strip Length (mm)

33.3

CSA Certified

Yes

UL Listed

Yes

Length (In.)

1.25

Length (mm)

31.8

Copper Conductor Size Run

#5, #4 AWG #3 AWG

Copper Conductor Size Tap

#6 - #5 AWG #12 - #6 AWG

No. of Ribs

1

Color Code

Green

Inside Diameter (In.)

0.46

Inside Diameter (mm)

11.7

Slot Width (In.)

0.31

Slot Width (mm)

7.9

Thickness (In.)

0.08

Thickness (mm)

2.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498344343

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0528

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Thin Wall Copper Compression CTAP: CTAPF

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products