CTAPF4-12TP-C

Compression Connectors - Taps

C-Type Copper Thin Wall Compression Tap, Type CTAPF-TP, 1 5/16" Wire Strip Length, #4 AWG.

Specifications

CSA Certified

Yes

UL Listed

Yes

Length (In.)

1.25

Length (mm)

31.8

Copper Conductor Size Run

#6 AWG #5, #4 AWG

Copper Conductor Size Tap

#8 - #6 AWG #12 - #8 AWG

No. of Ribs

1

Inside Diameter (In.)

0.40

Inside Diameter (mm)

10.21

Panduit Color Code

Brown

Panduit Die Index No.

P33

Slot Width (In.)

0.28

Slot Width (mm)

7.1

Thickness (In.)

0.07

Thickness (mm)

1.8

Wire Strip Length (In.)

1 5/16

Wire Strip Length (mm)

33.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498344349

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0506

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Thin Wall Copper Compression CTAP: CTAPF

US English

Catalog Cut Sheets

CTAPF4-12TP-C Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products