GRDS12-X

Grounding Accessory

Ground Rod Driving Sleeve for 1/2" Unthreaded Ground Rod

Specifications

Material

Galvanized Steel

Ground Rod Size (In.)

0.5

Ground Rod Size (mm)

12.7

Overall Length (In.)

6

Overall Length (mm)

152.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305631942

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0706

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products