HTCT250-250-1

Compression Connectors - Taps

Copper Compression HTAP with code 250 kcmil - #2 AWG Run and Tap 1 or flex 4/0 - #2 AWG Run and Tap 1.

Specifications

Height (In.)

1.92

Height (mm)

48.8

Length (In.)

0.90

Length (mm)

22.9

Width (In.)

0.89

Width (mm)

22.6

Application

Used to tap into continuous conductors as a splice or pigtailing

CE Compliant

No

Copper Conductor Size Run

250 kcmil - #2 AWG

Copper Conductor Size Tap

250 kcmil - #2 AWG

Figure No.

6

Panduit Color Code

Purple

Panduit Die Color & Die No.

Purple PH25

Panduit Die Index No.

PH25

Part Features

Slotted design allows quick and easy assembly of conductor to HTAP using three Panduit 94V-0 cable ties included

Product Type

Compression Connectors - Taps

Tap 2

Tap 3

Wire Strip Length (In.)

1

Wire Strip Length (mm)

25

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498344084

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0481

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Flyers

Telecommunications Bonding 5 Steps: D-GRFL02

US English

Articles

Bonding and Grounding Strategies for the Telecommunications Room

US English

Catalog Cut Sheets

HTCT6X-6X-1 Product Page

US English

Part Drawings

Code/Flex Conductor HTAP: HTCT 6 AWG thru 250 kcmil

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL03 AUS

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products