HTCT6X-6X-1

Compression Connectors - Taps

Copper Compression HTAP with code #6 - #14 AWG Run, code #6 - #14 AWG Tap 1 or flex #6 - #14 AWG Run and flex #6 - #14 AWG Tap1.

Specifications

Height (In.)

1.00

Height (mm)

25.4

Length (In.)

0.60

Length (mm)

15.2

Width (In.)

0.40

Width (mm)

10.2

Application

Used to tap into continuous conductors as a splice or pigtailing

BMEcat - AWG Area

14 - 6

Copper Conductor Size Run

#6 - #14 AWG

Copper Conductor Size Tap

#6 - #14 AWG

Panduit Color Code

Orange

Panduit Die Color & Die No.

Orange PH6

Panduit Die Index No.

PH6

Part Features

Slotted design allows quick and easy assembly of conductor to HTAP using three Panduit 94V-0 cable ties included

Product Type

Compression Connectors - Taps

Tap 2

Tap 3

Wire Strip Length (In.)

11/16

Wire Strip Length (mm)

18

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498332271

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0033

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

HTCT6X-6X-1 Product Page

US English

Catalog Cut Sheets

HTCT6X-6X-1 Product Page

US English

Part Drawings

Code/Flex Conductor HTAP: HTCT 6 AWG thru 250 kcmil

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL02

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL03 AUS

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products