CLRCVR1-1

Cover

Clear insulating cover for HTCT8-8-1 and HTCT6-6-1 copper compression HTAPS.

Specifications

NCG Print Part Description

HTCT6-6

Height (In.)

1.20

Height (mm)

30.5

Length (In.)

4.48

Length (mm)

113.8

Width (In.)

1.41

Width (mm)

35.8

CE Compliant

No

Color

Clear/Black

For Panduit H-Type Taps

HTCT8-8-1, HTCT6-6-1

Material

Polycarbonate/Polypropylene

Part Features

Low profile design minimizes space requirements

Product Type

Cover

Use with HTAP Part Number

HTCT6X-6X-1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498343853

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0289

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CLRCVR1-1 Product Page

US English

Catalog Cut Sheets

CLRCVR1-1 Product Page

US English

Part Drawings

CLRCVR1-1-3D

US English

Part Drawings

CLRCVR1-1-2D

US English

Part Drawings

CLRCVR1-1 2D AutoCad

US English

Part Drawings

Clear Covers for HTCT HTAPs - CLRCVR1-1

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL02

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL03 AUS

US English

Related Products