CVR1000-1

Cover

Black HTAP cover.

Specifications

Type Of Application

Used to insulate connectors and protect tap connections from corrosive environments

UL Listed

Yes

Use with CTAP Part Number

N/A

Use with HTCT Part Number

CSA Certified

C22.2 No. 65-13

Flammability Rating

V-0

Standards

N/A

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Material

Polypropylene

Height (In.)

3.72

Height (mm)

94.5

Length (In.)

5.62

Length (mm)

142.7

Width (In.)

2.45

Width (mm)

62.2

Part Features

Double locking latches provide secure cover installation

Product Type

Cover

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498343883

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0661

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CVR Black H-Tap Covers

US English

Catalog Cut Sheets

CLRCVR1-1 Product Page

US English

Related Products