CVR2-1

Cover

Black HTAP cover, use with HTCT2-2, CTAP2-4, CTAP2-2, and CTAP2/0-2.

Specifications

Type Of Application

Used to insulate connectors and protect tap connections from corrosive environments

UL Listed

Yes

Use with CTAP Part Number

CTAP2-4, CTAP2-2, CTAP2/0-2

Use with HTCT Part Number

HTCT2-2

CSA Certified

C22.2 No. 65-13

Flammability Rating

V-0

Standards

486A and 486B with Panduit HTCT series connectors

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Material

Durable Weather Resistant Polypropylene

Height (In.)

2.00

Height (mm)

50.8

Length (In.)

3.38

Length (mm)

85.9

Width (In.)

1.40

Width (mm)

35.6

Part Features

Double locking latches provide secure cover installation

Product Type

Cover

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498344116

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0265

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CLRCVR1-1 Product Page

US English

Part Drawings

CVR Black H-Tap Covers

US English

Related Products