CVR6-1

Cover

Black HTAP cover, use with CTAP4-8, CTAP4-6, and CTAP4-4.

Specifications

Material

Durable Weather Resistant Polypropylene

Overall Length (In.)

2

Overall Length (mm)

50.8

Overall Width (In.)

1.2

Overall Width (mm)

30.5

Overall Height (In.)

1.26

Overall Height (mm)

32

Standards Met

486A and 486B with Panduit HTCT series connectors

Flammability Rating

V-0

Product Type

Cover

Application Type

Used to insulate connectors and protect tap connections from corrosive environments

UL Listed

Yes

Use with CTAP Part Number

CTAP4-8, CTAP4-6, CTAP4-4

Use with HTCT Part Number

HTCT6X-6X-1

CSA Certified

C22.2 No. 65-13

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Length (In.)

2.00

Length (mm)

50.8

Part Features

Double locking latches provide secure cover installation

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498344115

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0137

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CVR Black H-Tap Covers

US English

Catalog Cut Sheets

CLRCVR1-1 Product Page

US English

Related Products