HTWC250-250-1

Kit

Kit contains HTCT250-250-1 HTAP and CLRCVR3-1 clear cover, terminates code 250 kcmil – #2 AWG Run and Tap 1 or flex 4/0 – #2 AWG Run and Tap 1.

Specifications

CE Compliant

No

Copper Conductor Size Run

250 kcmil - #2 AWG

Copper Conductor Size Tap

250 kcmil - #2 AWG

Figure No.

6

Panduit Color Code

Purple

Panduit Die Index No.

PH25

Product Type

Kit

Tap 2

Tap 3

Tap Cover

CLRCVR3-1

Use with HTAP Part Number

HTCT250-250-1

Wire Strip Length (In.)

1

Wire Strip Length (mm)

25

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498342023

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0359

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Kits for small HTCT HTAPs

US English

Catalog Cut Sheets

CLRCVR1-1 Product Page

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL02

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL03 AUS

US English

Catalog Cut Sheets

HTWC6X-6X-1 Product Page

US English

Articles

Bonding and Grounding Strategies for the Telecommunications Room

US English

Related Products