RGESD-1Y

ESD Port Kits

This is one-hole ESD Port Kit is a telecommunications grounding accessory that helps protect against electrostatic discharge to network equipment. It includes a .17 oz (5 cc) tube of antioxidant paste, 1 ESD protection sticker, one 12-24 x 1/2 screw, one 10-32 x 1/2 screw, one M5 x 12mm thread-forming screw, one M6 x 12mm thread-forming screw, and one cleaning pad. Designed for flexibility and ease of installation, this kit reduces the risk of damage when a technician performs routine cable maintenance or accidentally touches an I/O port.

Specifications

Number of Holes

1

Note

RGESD-1Y replaces RGESD-1

Cord Length (In.)

NA

Cord Length (mm)

NA

Maximum Resistance (Ω)

NA

Application

Threaded Rail Fastener

Includes

45 degree bent 1-hole lug port, antioxidant paste, 1 ESD protection sticker, one 12-24 x 1/2 screw, one 10-32 x 1/2 screw, one M5 x 12mm thread-forming screw, one M6 x 12mm thread-forming screw, and one cleaning pad

Part Features

NA

Stud Size

1/4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498360865

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0142

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.2845

Resources

MSDS

Material Safety Data Sheet for NO-OX ID A

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL02

US English

Installation Documents

Electrostatic Discharge (ESD) Port Kits

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Part Drawings

RGESD-1Y-2D.DWG

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL03 AUS

US English

Part Drawings

Electrostatic Discharge (ESD) Port Kit - RGESD-1Y

US English

Part Drawings

RGESD-1Y 2D AutoCad Dwg.

US English

Specification Sheets

StructuredGround™ Grounding Strips

US English

Selection Guides

StructuredGround™ Kits for Data Center Cabinet Grounding: GRSG01--SA

US English

Related Products