RGESD2-1

ESD Port Kits

This two-hole ESD Port Kit with 5/8 spacing is a telecommunications grounding accessory that helps protect against electrostatic discharge to network equipment. It includes a .17 oz (5 cc) tube of antioxidant paste, 1 ESD protection sticker, two 12-24 x 1/2 screws, two M6 x 12mm thread-forming screws, and one cleaning pad. Designed for flexibility and ease of installation, this kit reduces the risk of damage when a technician performs routine cable maintenance or accidentally touches an I/O port.

Specifications

Number of Holes

2

Distance Between Holes (In.)

5/8

Application

Threaded Rail Fastener

Includes

45 degree bent 2-hole lug port, antioxidant paste, 1 ESD protection sticker, two 12-24 x 1/2 screws, two M6 x 12mm thread-forming screws, and one cleaning pad

Part Features

Automatically create the necessary bonds when installed, saving installation time and costs while preventing errors

Stud Size

1/4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498339606

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0142

Std. Ctn. Qty.

20

Std. Ctn. Volume (cf)

0.2845

Resources

Specification Sheets

StructuredGround Tele Rm Grounding and Bonding Kits for TIA-607-C Compliance

US English

Line Cards

NetKey Line Card - ASEAN

US English

Catalogs

Preferred Parts Catalog for Latin America-ENG

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – South Asia

US English

Specification Sheets

StructuredGround™ Grounding Kits for Net-Access™ Cabinets and 4 Post Racks: GRSP15--WW-ENG

US English

Articles

Solutions to Grounding and Bonding

US English

MSDS

Material Safety Data Sheet for NO-OX ID A

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL02

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL03 AUS

US English

Specification Sheets

StructuredGround™ Grounding Strips

US English

Part Drawings

Electrostatic Discharge (ESD) Port Kit - RGESD2-1

US English

Part Drawings

RGESD2B-1 2D AutoCad Dwg.

US English

Part Drawings

RGESD-1Y 2D AutoCad Dwg.

US English

Catalog Cut Sheets

RGESD2-1 Product Page

US English

Line Cards

NetKey Line Card - Vietnamese

US English

Installation Documents

Cabinet Grounding Kit - T-PMPI-268-PC

US English

Installation Documents

Electrostatic Discharge (ESD) Port Kits

US English

Articles

Bonding a Shielded System

US English

Articles

Bonding and Grounding Strategies for the Telecommunications Room

US English

Reference Architecture

Industrial Network Grounding and Bonding Configuration Drawing: PCD0011

US English

Brochures

Energy Efficient Data Center Cabinet and Containment Systems: RKCB37--SA-ENG

US English

Part Drawings

RGESD2-1-2D.DWG

US English

Selection Guides

StructuredGround™ Kits for Data Center Cabinet Grounding: GRSG01--SA

US English

Related Products