Contact aid for copper-to-copper and copper-to-steel connections, 4 oz. Operating temperature range -40°F (-40°C) to 350°F (177°C). Good for all voltages and suitable for grounding. Also used for anti-seizing thread lubricant.
Color | Gray |
Compatible Connector | Copper |
Standards Met | RoHS Compliant |
Product Type | Oxide Inhibitor |
Base Material | copper,elemental |
For Use With | Copper-to-copper and copper-to-steel connections |
Sub Brand | Pan-Lug™ |
Application | Wire Terminations and Connections |
Maximum Operating Temperature (°C) | 177 |
Maximum Operating Temperature (°F) | 350 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Packaging Type | Bottle |
Part Features | Wide operating temperature range and packaged in convenient dispenser bottles, |
UPC | 07498302267 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0078 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Installation Documents | Installation Instructions/Best Practices - CMP-300-4-1 | English | |
MSDS | X-1508 (CMP-300-1) Safety Data Sheet T-MSDS-004-PC rAE | English |