Auxiliary cable bracket, 1.25" (31.8mm) width, 7.00" (177.8mm) height, 4.87" (123.7mm) depth, provided with one mounting screw.
Sub Brand | StructuredGround™ |
Finish/Coating | Zinc-Plated |
Overall Width (In.) | 1.25 |
Overall Width (mm) | 31.8 |
Overall Depth (In.) | 4.87 |
Overall Depth (mm) | 124 |
Overall Height (In.) | 7 |
Overall Height (mm) | 177.8 |
For Use With | Wyr-grid & 11/2"& 2"Side channel Ladder Rack |
Standards Met | RoHS Compliant, UL 467, CSA 22.2 No.41-13, TIA-607-C |
Includes | One Mounting Screw |
Application | Telecom/Data Center |
Product Type | Auxiliary Cable Bracket |
Stud Hole Size (In.) | 0.25 |
Stud Hole Size (mm) | 6.35 |
Note | Front and Back Mounting Screw Options |
Color | Metallic |
UPC | 07498399941 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0277 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2767 |
Part Drawings | Auxiliary Cable Bracket Kit GACB-1: C41689_01 | English | |
Installation Documents | Grounding Auxiliary Cable Bracket and Jumper N-GRT-PMPI-278-PC--REV04--ENG | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Articles | Article - Product Related - 08Jan CBM B-G strategies for telco room | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |