GACB-3

Auxiliary Cable Bracket

Auxiliary cable bracket, 1.88" (47.6mm) width, 4.58" (116.3mm) height, 5.29" (134.4mm) depth, provided with one mounting screw.

Specifications

Product Type

Auxiliary Cable Bracket

Overall Height (In.)

4.5

Overall Height (mm)

114

Overall Width (In.)

1.63

Overall Width (mm)

41.4

Material

Zinc Plated Steel

Color

Metallic

Standards Met

RoHS Compliant, UL 467, CSA 22.2 No.41-13, TIA-607-C

CSA Certified

CSA 22.2 No.41-13

Mount Method

Above or Below Pathway

UL Listed

UL 467

Overall Depth (In.)

3.57

Overall Depth (mm)

91.0

Bonds Ladder Rack Rail Sizes

1 " and 2" Ladder rack rails

Bracket Bonding Feature

Paint Piercing teeth

For Use With

Wyr-grid & 11/2"& 2"Side channel Ladder Rack

Conductor Capacity

4

Maximum Copper Conductor Size (kcmil)

750

Includes

One Mounting Screw

Stud Hole Size (In.)

0.25

Stud Hole Spacing (In.)

0.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Note

Front and Back Mounting Screw Options

Packaging Details

UPC

07498333317

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0285

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2845

Resources

Flyers

Telecommunications Bonding 5 Steps: D-GRFL03 AUS

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL02

US English

Catalog Cut Sheets

GUBC500-6 Product Page

US English

Specification Sheets

StructuredGround™ Grounding Auxiliary Cable Brackets and Jumpers Spec Sheet

US English

Installation Documents

Auxiliary Cable Brackets: GACB-2 and GACB-3

US English

Part Drawings

Auxiliary Cable Bracket Kit - GACB-2 and GACB-3

US English

Related Products