BGN1032-C

Bonding Nut

Bonding nut for threaded #10-32 rail fasteners.

Specifications

Product Type

Bonding Nut

Color

Green

Includes

100 bonding nuts, 5cc tube anti-oxidant paste

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498300852

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Flyers

Telecommunications Bonding 5 Steps: D-GRFL03 AUS

US English

Part Drawings

Bonding Grounding Nuts - BGN

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL02

US English

Related Products