Overall Length (In.) | 0.5 |
Sub Brand | StructuredGround™ |
Product Type | Thread-Forming Bonding Screw |
Color | Green |
Includes | 100 bonding screws, 5cc tube anti-oxidant paste |
Application | Telecom/Data Center |
UPC | 07498369714 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0277 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C41618_00 | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Articles | Article - Product Related - 07Nov CIM B-G shielded system | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |