24 paint piercing bonding washers for 3/8" (M8) stud size; .875" (22.22mm) O.D.; provided with .16 oz. (5cc) of antioxidant; for use with standard equipment racks: CMR19X84, CMR19X84S and CMR23X84.
Sub Brand | StructuredGround™ |
Product Type | Bonding Washer |
Color | Green |
Includes | 24 washers, 5cc anti- oxidant paste |
Application | Control Panel |
UPC | 07498366730 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C41602_00 RGW | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |