Replacement thru-hole hardware for combination cage nut/thru-hole or threaded/thru-hole cabinet applications; provided with four thru-hole bonding studs and 12 #12-24 bonding nuts.
Sub Brand | StructuredGround™ |
Product Type | Bonding Stud Kit |
Color | Green |
Includes | 4 bonding studs, 12 bonding nuts, 5 cc tube anti Oxidant paste |
Application | Control Panel |
Part Features | Patent pending screws create an electrical bond between painted patch panels and racks or cabinets, Serrations on bottom of screw remove paint from patch panel, thus providing metal-to-metal contact, Thread-forming, provides a bond to the rack or cabinet by removing paint from threaded holes and minimizing metal shavings, Permanently marked with the protective earth (ground) symbol and Panduit logo, Easily installed with Phillips screwdriver |
UPC | 07498365914 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C41662_00 | English | |
Installation Documents | STRUCTUREDGROUND Kits for Cabinet Grounding Installation Instructions T-PMPI-270-PC | English |