THSK8-1

Bonding Stud Kit

Replacement thru-hole hardware for combination cage nut/thru-hole or threaded/thru-hole cabinet applications; provided with eight thru-hole bonding studs and 18 #12-24 bonding nuts.

Specifications

Product Type

Bonding Stud Kit

Color

Green

Includes

8 bonding studs, 18 bonding nuts, 5 cc tube anti Oxidant paste

Part Features

Patent pending screws create an electrical bond between painted patch panels and racks or cabinets, Serrations on bottom of screw remove paint from patch panel, thus providing metal-to-metal contact, Thread-forming, provides a bond to the rack or cabinet by removing paint from threaded holes and minimizing metal shavings, Permanently marked with the protective earth (ground) symbol and Panduit logo, Easily installed with Phillips screwdriver

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498365894

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0184

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

US English

Installation Documents

US English

Related Products