TRBS1032K

Bonding Stud Kit

Bonding stud kit for threaded #10-32 rail fasteners; includes 25 bonding studs and 50 bonding nuts.

Specifications

Product Type

Bonding Stud Kit

Color

Green

Includes

25 bonding studs, 50 bonding nuts, 5 cc tube anti Oxidant paste

Length (In.)

1.44

Overall Length (In.)

1.44

Screw Type

Phillips slotted

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498300846

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0443

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.1770

Resources

Part Drawings

Tapped Rail Bonding Stud Kits - TRBS

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL03 AUS

US English

Flyers

Telecommunications Bonding 5 Steps: D-GRFL02

US English

Related Products