Bonding stud kit for threaded M6 rail fasteners; includes 25 bonding studs and 50 bonding nuts.
Overall Length (In.) | 1.44 |
Sub Brand | StructuredGround™ |
Product Type | Bonding Stud Kit |
Color | Green |
For Use With | Bonding Stud Kit M6 Fasteners |
Includes | 25 bonding studs, 50 bonding nuts, 5 cc tube anti Oxidant paste |
Application | Telecom/Data Center |
UPC | 07498300847 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0076 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.0302 |
Part Drawings | Part Drawing - PDF - C41700-00 | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |