Stainless steel mounting hardware for busbar; two 1/4-20 hex bolts, two 1/4-20 hex nuts, four 1/4 flat washers and two 1/4 Belleville compression washers. Mounting hardware for rack or cabinet; two #12-24 thread-forming screws and two M6 thread-forming screws.
Sub Brand | StructuredGround™ |
Material | Stainless Steel |
Standards Met | RoHS Compliant |
Application | Busbar Connector Mounting |
Product Type | Mounting Hardware Kit |
Overall Height (In.) | 1 |
Overall Height (mm) | 25.4 |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
UPC | 07498310428 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0184 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | StructuredGround™ Grounding Strips | English | |
Specification Sheets | StructuredGround Tele Rm Grounding and Bonding Kits for TIA-607-C Compliance | English | |
Specification Sheets | Tiras de Puesta a Tierra StructuredGround™ Hoja de Especificaciones GRSP02--SA-SPA | Spanish (Español) | |
Part Drawings | Part Drawing - PDF - C41736_02 | English | |
Installation Documents | Installation Instructions/Best Practices - T-PMPI-288-PC | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |