Stainless steel mounting hardware for busbar; two 3/8-16 hex bolts, two 3/8-16 hex nuts, four 3/8 flat washers and two 3/8 Belleville compression washers. Mounting hardware for rack or cabinet; two #12-24 thread-forming screws and two M6 thread-forming screws.
Sub Brand | StructuredGround™ |
Material | Stainless Steel |
Standards Met | RoHS Compliant |
Application | Busbar Connector Mounting |
Product Type | Mounting Hardware Kit |
Overall Length (In.) | 1 |
Overall Length (mm) | 25.4 |
UPC | 07498310495 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0321 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | StructuredGround Tele Rm Grounding and Bonding Kits for TIA-607-C Compliance | English | |
Part Drawings | Stainless Steel Hardware Kits Part Drawing C41736_03 | English | |
Installation Documents | Installation Instructions/Best Practices - T-PMPI-288-PC | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) |